Products

1 – 4.5 HP

4 – 9 HP

7 – 17 HP

Cryogenic

Transport

Supreme Energy Efficiency

The compressor is responsible for the vast majority of energy usage in a refrigeration system. The Copeland Scroll, with its compact, lightweight design, simple internal suction and discharge, and 70% fewer moving parts, generates unsurpassed reliability and energy savings.

Case Studies

Please enable JavaScript to use this website.