CRLDS Gas Detectors

CRLDS Gas Detectors

Used to monitor indoor air for any refrigerant leaks and can be used for refrigeration applications including cold rooms, freezer rooms, and machinery rooms

Refrigerant leak detection is considered a fundamental component and compliance necessity in commercial refrigeration system design. Regardless of refrigerant type, reducing leaks is important for a variety of performance, environmental and safety reasons. The Copeland C-Series Refrigerant Leak Detection System (CRLDS) monitors indoor air for any refrigerant leaks and can detect a wide range of gases. The CRLDS can be used standalone or with the Site Supervisor or E2/E3 controllers. You can use the CRLDS to continuously monitor for refrigerant leaks or as part of compliance monitoring or a refrigerant management program.

Read More...
Click to continue reading
CRLDS Gas Detectors

Benefits


Message Topic

Key Message

Proof Points

ENVIRONMENT

Helps customers meet ESG goals.

Detects leaks of harmful GHGs, alerts that maintenance is needed to prevent further release of  pollutant gases.

SAFETY

Helps customers to keep their employees and customers safe from harm.

Detects toxic refrigerants that create a risk of asphyxiation (either directly or via oxygen displacement) and alerts that action must be taken.

SIMPLICITY

Broad-band sensor types detect most refrigerants with limited part numbers.

Easy to install, configure, and maintain, providing both analog and digital interfaces.

Only 3 different sensor variants needed to cover all common refrigerants.

Bluetooth app and analog service wheel, simple calibration,  pre-calibrated sensor exchange.

INTEGRATION

Integrates seamlessly into Supervisory system.

Multiple standardized output options, including MODBUS, relays for alarm & fault, analog output (ie. 4-20mA, 0-10V).  Native integration into Copeland Supervisory system in progress.

RELIABILITY

Reliability saves customers time in dealing with product failures & false alarms, allowing them to focus on  maximizing the efficiency of the  refrigeration system.

Less than 0.001% product failure rate.

INSTALLATION

Off-the-shelf refrigerant gas detector that is ready to install.

Designed for easy installation & connection of all cables.

Designed for use in all typical refrigeration applications.

Pre-configured with alarm levels in compliance with industry standards, and fail-safe  configuration of relays.

Number & positioning of cable glands for easy access, pluggable screw terminals can be removed from the board to make connecting cables easy

IP67-rated enclosure & -40°C - + 50°C operating range suitable for all typical refrigeration environments.

STANDARDS &  REGULATIONS

Helps customers to meet required safety standards.

Compliant to: UL61010-1/CSA C22.2 No. 61010-1, EN 61010-1, EN 378, EN 14624, EN 50270, EN 50271, IEC 60529, IEC 60355-2-40, (EMC) 2014/30/EU, (LVD) 2014/35/EU.

Multiple User Interfaces

Configure settings via Bluetooth® app for iOS and Android™

  • Target gas (HFC/HFO versions)
  • Alarm levels
  • Alarm behavior (latching, auto-reset)
  • Modbus settings
  • Analog output settings
  • Test mode
  • Perform calibration & generate certificate

Manual service wheel via magnetic switch

  • Full configuration in settings where Bluetooth® cannot be used
Please enable JavaScript to use this website.