CoreSense Protection

CoreSense Protection

SureSwitch functionality PLUS active system protection and diagnostics for Copeland scroll single-phase compressors.

Features

Side-by-side Comparison


SureSwitchCoreSense Protection
Reliable one million cycle rated switch backed with 5-year warranty
               ✔
                    ✔
Same wiring as traditional contactor
               ✔
                    ✔
ApplicationUniversalCopeland Scroll compressors
Active compressor protection
Adjustable short-cycle timer and brown-out protection
Compressor shutdown when critical system faults are detected
Diagnostic capabilities
LED status and fault indication
6 diagnostic codes with fault history

Videos

The Sure-Switch Multi-Volt contactor is designed for air conditioning or refrigeration applications with 24/120/208/240 coil voltages.

CoreSense™ Protection

Activez JavaScript pour accéder à ce site Web.