Copeland™ Oil-Free Centrifugal Compressor
Features Aero-lift™ technology that reduces complexity and eliminates the need for oil management and active bearing controls.
Leveraging 100 years of the Copeland legacy of reliability and inventiveness, this compressor offers the next evolution of compressor technology in the market. The Copeland oil-free centrifugal compressor is optimized for chiller applications. It offers a simplified solution to OEMs that reduces the overall system complexity due to the Aero-lift™ bearing technology eliminating the need for oil management and active bearing control.
The Copeland oil-free centrifugal compressor allows OEMs to implement an oil-free solution in spaces that require a broader envelope and increased turndown while maintaining higher efficiency in HVAC applications. Premium features include a two-stage variable inlet guide vane for envelope extension beyond choke and surge margins, economization, and advanced controls algorithm.
The Copeland oil-free centrifugal compressor features Aero-lift™ bearing technology that reduces complexity and eliminates the need for oil management and active bearing controls in HVAC applications. It also features an adaptive envelop control algorithm for real-time surge detection to increase uptime and improve compressor reliability. An innovative controls solution allows original equipment manufacturers to have overall system solution flexibility.
In addition to higher efficiency and broader envelope, the Copeland oil-free centrifugal compressor offers a simplified solution to OEMs that reduces the overall complexity due to the proprietary aero-lift™ bearing technology eliminating the need for oil management and active bearing control. The platform is positioned to help original equipment manufacturers to achieve their goals with optimizing life cycle and applied costs for applied chiller market, meeting global environmental needs, and supporting regulatory compliance with upcoming efficiency mandates.