ZBD Digital Compressors & Controls Solutions

ZBD Digital Compressors & Controls Solutions

Digital scroll technology features a simplified, compact design with outstanding reliability for refrigeration solutions.

Energy-efficient refrigeration through digital modulation


Today, Copeland is the world’s largest manufacturer of refrigeration compressors, underscoring Copeland thrust of ensuring food safety and protecting the environment. Leveraging on Copeland’s vast global network and R&D resources, the company also continues to develop the ultimate in climate technology for various businesses. Copeland helps provide solutions to achieve high efficiency systems for cold storage warehouses, supermarkets, quick service restaurants, meat trading and processing facilities, seafood import and export establishments, agricultural depots and retail outlets - green technologies with less environmental impact.

With today’s growing need to address energy efficiency and precise temperature control, Copeland provides ZBD compressors - digital scroll technology in a simplified, compact design yet very reliable. Precise capacity modulation control proves beneficial in a number of applications, including cold rooms that needs accurate temperature control as well as multiple evaporator systems with varying cooling loads. The ZBD features continuous capacity modulation range of 10-100%. Compared to cycling compressors, the stepless capacity control of the ZBD enables for a smoother and a more accurate approach to load matching. Furthermore, the streamlined design of digital scroll technology requires less control boards than variable speed compressor technology which contributes to its high reliability and simplicity in operation

Main features and advantages:

  • 10-100% stepless capacity modulation, ensuring precise temperature control and reducing goods weight loss
  • Less complicated compared to variable speed technologies
  • More reliable compared to other modulation technologies due to elimination of oil return issues
  • Proven scroll technology paired with mechanical unloading system provides greater reliability and efficiency
Read More...
Main features and advantages:
Main features and advantages
Digital Scroll Solution

Digital Scroll Solution


  • Precise temperature control - stepless capacity adjustment to meet year-round load changes
  • Safe operation - adapts to multiple evaporator systems, effectively prevents floodback
  • Reduce operating costs - energy efficient, best life cycle cost
  • Easy to use - easy to design, easy operation and maintenance
  • High reliability - proven controller for high reliability


Please enable JavaScript to use this website.