Select 8 Asia - Selection Tool for Refrigeration, Heating, Rail Transport Products

Select 8 Asia in a few points: 

  • Easy compressor selection
  • Multi-language capability (Chinese / English / Korean) 
  • Ability to work with SI / Imperial / MKS system of units 
  • Reduce/Eliminate printed data sheets 

Custom settings enable you to quickly recall frequently used conditions and add your own contact and client details. 

Click on Compressors tab, choose the families from which to make the selection, choose refrigerant and required capacity or manually select the required compressor of chosen refrigerant from the list available. Set operating conditions to see the model which best matches your needs. Speed buttons are provided to pre-set to standard operating conditions and all data is instantly updated when the required operating conditions are edited. 

Read More...
Select 8 Asia in a few points: 

What's New

Select 8 is the new generation of Copeland Asia's selection software; displaying a refreshed look and feel whilst retaining the features that make the software widely accepted.

New additions (in v.8.24.8) include:

Software Enhancements

  • Fluid library migrated to Aserep 5
  • Add option to switch between cooling and heating capacity requirement in selection list and pack selection
  • Improve toolbar readability under drawing tab
  • Add option to check/uncheck multiple refrigerants by classification (A1, A2L...)
  • Add option to check/uncheck multiple families by group of products (AC, Ref...)
  • Rebranding the software to new company name: "Copeland"
  • Miscellaneous improvements and bug fixes

New Database

  • TA series (Take-apart Adjustable) Thermal Expansion Valve 
  • Refrigeration variable speed ZBV080QE-4/5X9 with R448/9A and R404A
  • Refrigeration variable speed ZB/FW062QE-4/5X9 with R404A
  • Refrigeration variable speed ZB/FW046HE-4X9 with R448/9A and R404A
  • Refrigeration variable speed ZBV046HE-4X9 with R448/9A and R404A
  • Heating ZW21-520 
  • Heating variable speed VPW030,38DE and VPW030,38SE
  • Hermetics CS10-18K6ME with R22
Please enable JavaScript to use this website.