Copeland Heat Pumps
Delivering integrated hot water solutions for your daily needs.
Fixed speed compressors are widely used for several applications, from instant hot water for showers and baths, to maintaining consistent temperatures in heated swimming pools. Copeland scroll Compressors versatility and reliability make for the perfect match for all water heating requirements.
Water heating is typically one of the largest energy users in most homes and in commercial applications. Hotels and hospitals have traditionally used heating systems like electric geysers and fossil fuel-based boilers for their hot water needs which are viewed as inefficient versus today’s current technology. Copeland Heat Pumps provide an energy efficient alternative to hot water heating and space heating by delivering 75% energy savings compared to traditional water heating systems. Carbon footprint is also drastically reduced by reducing the usage of fossil fuels for heating. Heating Solutions like Copeland Heat Pumps not only reduce your heating costs but help minimize our overall environmental impact.