ZB Digital For Medium Temperature

The Copeland ZBD digital scroll compressors feature continuous capacity modulation range of 10-100% pefect for applications requiring precise temperature control.

Read more...

Products

Search
1-10 of 48 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Application
Medium Temperature | High Temperature
Refrigerant
R-404A | R-134a | R-407A | R-407F | R-22
Modulation
Digital
Displacement (m3/h)
50Hz= 8.3 - 18.8 | 60Hz= 10.1 - 22.6
Input Voltage Range
460V-3Ph; 200/220V-3Ph; 200/230V-3Ph; 380V-3Ph | 380/420V-3Ph
Frequency
50Hz | 60Hz
Connection Type
Rotalock | Stub Tube

Features

  • Multi-Refrigerant Approved
  • Superior Liquid Handling Capability
  • Excellent Isentropic Efficiency
  • Compact, Lightweight and Durable
  • Digital Modulation with 10-100% Capacity Control for Precise Temperature Control with reduced starts/stops.
  • Approved for Medium Temp Refrigeration

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents