Driving the Transition Toward More Distributed Refrigeration Architectures

The combination of food retail market trends and environmental and energy regulations is driving a transition toward more distributed refrigeration architectures. As the emergence of smaller-format stores has increased the adoption of self-contained display cases, operators are transitioning to refrigerants with lower GWP and selecting equipment that supports their corporate sustainability initiatives.

For manufacturers of self-contained, reach-in coolers and freezers, display cases and walk-in coolers, this low-profile, variable speed solution delivers an ideal combination of energy efficiency and design flexibility.

Read More...
Click to continue reading Driving the Transition Toward More Distributed Refrigeration Architectures
grocery store

Large Capacity in Small Spaces

At roughly half the height of a vertical scroll, this low-profile, horizontal package gives OEMs additional design flexibility, allowing them to reclaim valuable merchandising space. This innovation in refrigeration enables more capacity in limited areas while delivering proven scroll benefits and the many advantages of variable capacity modulation:

  • Increased energy efficiency
  • Improved compressor reliability
  • Precise load matching for higher refrigeration performance
  • Lower noise levels
Read More...
Click to continue reading Large Capacity in Small Spaces

Solving Design Challenges and Enhancing Performance

The low-profile, horizontal scroll compressor models are designed to optimize capacity while delivering industry-leading reliability, efficiency, and sustainable refrigerant options.

Copeland Horizontal Variable Speed Scroll Compressor

Design Flexibility

The horizontal component of this application allows for an increase in valuable merchandising space and generates greater aesthetic appeal. 

Improved Efficiency

New horizontal scroll technology is more efficient than standard reciprocating compressors with 70% less moving parts for increased reliability. 

Sustainability

Received approval for use with the next generation of lower-GWP refrigerants, including A1 (R-448/49A) and A3 (R-290), as well as A2Ls in the near future

AHR Expo Innovation Award Finalist

Commitment to Innovation

The Copeland horizontal variable speed scroll compressor has been recognized as a finalist in the annual AHR Expo (International Air-Conditioning, Heating, Refrigerating Exposition) Innovation Awards. This competition honors the most inventive HVACR products, systems and technologies.

Read More...
Click to continue reading Commitment to Innovation

Documents

Please enable JavaScript to use this website.