Available Variable Frequency Drive (VFD) Platforms

Copeland VFDs allow operators to vary the speeds of refrigeration compressors or motors used in evaporator/condenser fans to help improve system efficiencies. Two product platforms are available to address a wide range of application requirements:


  • Copeland EVM VFD Series — ideal for chillers, medical refrigeration, display cases, walk-ins, reach-ins and other common applications
  • Copeland EVH VFD Series — designed for large centralized racks, including CO2, advanced chillers and industrial refrigeration applications that require more robust motor control
Read More...
Click to continue reading Available Variable Frequency Drive (VFD) Platforms

Explore the Business Case for Copeland VFDs

From significant energy efficiency gains to a fast return on investment (ROI), learn how our VFDs deliver performance and reliability.

EVM FR1-FR4
VFD 2

Copeland EVH Specs

Covers 1 to 250 HP range; available in three-phase input options, including 575-volt options; delivers advanced motor control.

VFD 3

Energy Savings

Our VFDs deliver 30–50% energy cost reductions compared to a fixed speed fan or pump motor; 15–30% reductions on a semi-hermetic compressor.

VFD 7

Copeland Compatibility

Software delivers optimal performance when paired with Copeland scroll, semi-hermetic and screw compressors.

VFD 8

Connectivity Options

Choose from numerous connectivity options: onboard web server, Bluetooth, Modbus RTU/TCP, BACnet™ MS/TP or IP, Ethernet IP/TCP and optional cards.

VFD 1

Copeland EVM Specs

Covers ½ to 30 HP range; available in single- and three-phase input options; equipped with onboard Bluetooth® capabilities for ease of use.

VFD 4

Performance and Reliability

Variable capacity modulation delivers load matching, less on/off cycling, faster pull-downs, and precise temperature and humidity control.

VFD 5

Fast Retrofits and ROI

Copeland VFDs can be retrofitted on existing fixed speed HVACR motors, resulting in more affordable retrofits without swapping out equipment.

VFD 6

Ease of Use

An intuitive startup wizard, quick-start menus and simple connections make set-up fast and uncomplicated for contractors.

Product Documents

Please enable JavaScript to use this website.