Meet Energy Efficiency Targets

The Copeland variable speed reciprocating hermetic compressor line was designed to help original equipment manufacturers (OEMs) meet increasingly stringent energy requirements in stand-alone medium- and low-temperature refrigeration equipment. Implementing variable speed compression technology is among the few design options left for meeting current and future energy regulations.


In addition, Copeland variable speed reciprocating hermetic compressors are well-suited for environmental life sciences, medical and pharmaceutical industry applications.

Read More...
Click to continue reading Meet Energy Efficiency Targets

Superior Energy Efficiency and Refrigeration Performance

Variable capacity modulation combined with smart controls delivers energy and performance improvements that far exceed fixed capacity models.

Variable Speed Reciprocating Hermetic Compressor
gear icon

Integrated Solution

Combines Copeland variable speed reciprocating hermetic compressor and variable speed (VS) drive with an embedded smart controller.

VFD 3

Energy Savings

Increases system energy efficiency by 13% compared to a high-efficiency, fixed speed, R-290 compressor. The embedded drives and controls help reduce compressor cycling by 90%.

VFD 2

Performance Gains

Variable capacity modulation delivers faster temperature pull-downs, more precise temperature holding, and less wear on system components.

Sustainability

Sustainability

By using the refrigerant R-290 with a low global warming potential (GWP) of 3, operators can meet the most stringent refrigerant regulations.

reliability icon

Improved Reliability

Provides protection and proactive prevention of compressor failure; the ability to handle voltage fluctuations; and a reduction in start/stops.

VFD 4

Operational Advantages

SKU reduction simplifies servicing while delivering a wide range of application versatility.

fruits and vegetables chiller aisle

Explore the Benefits in Action

Discover how Copeland helped an equipment manufacturer achieve ENERGY STAR requirements with the Copeland variable speed reciprocating hermetic compressor line. 

Read More...
Click to continue reading Explore the Benefits in Action

Product Documents

Please enable JavaScript to use this website.