Climate Integrated Solutions Laboratory

Climate Integrated Solutions Laboratory

State-of-the-art testing facility for validating performance and enhancing system designs. Our dedicated team is here to help our customers achieve their business goals.

Advanced facility offers hands-on access to industry-leading technologies

With rising industry demand for residential and commercial air conditioning, heating, and refrigeration systems, the new facility will serve as a hub for local and international customers to interact with Copeland’s experts and technology solutions in one space. Customers will be able to conduct experiments, convene with experts and test their systems under various temperature controls and volumetric expansion, refrigerant flow rate, and super heating and super cooling calculations.

Lab Capabilities

ITEMS
DESCRIPTION
REMARK
Composition
Indoor / Outdoor /
Control room

Air Range
-20~60℃ (15~90%)
5~50℃ (20~85%)
Outdoor
Indoor
Water Range
5~80℃

Capacity
10RT(35kW)
20RT(70kW)
15hp(45kW)
Indoor
Outdoor
Calorimeter Tank
Air Flow
10~100m3/min
Wind Tunnel
Water Flow
Max 250 L/min

Refrigerant Flow
Max 1,500kg/h

Refrigerant
A1, A2L,
(Limited) A2 & A3

Gas Detector
R290, R32, CO2
​​​​​​​

Videos

Copeland Opens First Climate Integrated Solutions Laboratory in Busan

Behind the scenes | Copeland’s Climate Integrated Solutions Laboratory in Busan, Korea

Other Facilities








Please enable JavaScript to use this website.