commercial Chiller Solutions​ banner

Commercial Chiller Solutions

Outstanding chiller solutions for applications with advanced algorithms.

Technical Advantages of Copeland Commercial Chiller Solutions


  • Experience peace of mind with our chiller solutions, featuring a complete range of core components engineered by Copeland.
  • Our products are equipped with a comprehensive range of Copeland variable and fixed speed compressors, along with tandem options for easy cooling capacity expansion.
  • Our commercial chiller solutions feature a powerful controller hardware platform, flexible expansion options through various modules, and programmable technology to meet the diverse needs of customers.
  • Each product is equipped with intelligent control algorithms for optimal energy efficiency and reliable performance of IPLV systems.
  • Leveraging our skilled technical team and state-of-the-art laboratory and testing facilities, we help customers achieve significant time and effort savings in system development.

Chiller Solutions that Optimize the Performance of Commercial Air Conditioning Systems

Optimizing the performance of commercial air conditioning systems
Proven Copeland™ scroll platform – Enhanced and optimized for variable speed

Proven Copeland scroll platform – Enhanced and optimized for variable speed

  • Optimized scroll elements for variable speed performance
  • Low oil circulation compressor plus scroll oil injection for low-speed performance and reliability
  • High-efficiency, compact DC brushless motor with permanent magnets
  • Quiet operation during heat pump defrost
Breakthrough efficiency

Breakthrough efficiency

  • Copeland's scroll variable speed compressors are designed to deliver maximum cooling and heating efficiency when you need it most. Our latest commercial chiller solutions allow system manufacturers and building owners to achieve superior performance, including:
  • Expansive 1000 to 7200 RPM speed range for enhanced light load efficiency and dehumidification
  • Highest part load efficiency in its class enabling significant energy savings and standards compliance
  • Boost efficiency and redundancy with parallel-ready compressors
Please enable JavaScript to use this website.