Copeland CO2 scroll technology enables the industry to tackle these challenges

Trends & Market Environment

Commercial refrigeration in the context of regulation and changing market demands.

CO2 scroll technology combines inventiveness with simplicity and ease of use

Less Is More

Our CO2 scroll technology combines inventiveness with simplicity and ease of use. Reducing the complexity of CO2 refrigeration systems also lowers the risk of errors. Higher reliability and efficiency are the result.

Read More...
Click to continue reading Less Is More

The Economics of Copeland CO₂ Scroll Technology

Employing Copeland’s CO2 scroll technology will help retailers significantly reduce the total cost of ownership for refrigeration: Evaluating the system over its entire lifetime, the potential savings become evident.

Read More...
Click to continue reading The Economics of Copeland CO₂ Scroll Technology
Scroll technology offers potential savings in total cost of ownership
F-gas regulation restricts the use of various refrigerants

Regulation and Legislation

F-Gases are harmful to the climate and contribute to global warming. That is why regulators demanded a global phase-down and the transition of the refrigeration industry to alternative refrigerants such as CO2. We explain the legal framework that market players must comply with.

Read More...
Click to continue reading Regulation and Legislation

The Digital Edge of Copeland CO₂ Scroll Technology

Our technology is not only based on a significantly improved hardware. By employing end-to-end digitalization of system components, it also enables advanced data use options, efficiency gains, and even higher reliability.

Read More...
Click to continue reading The Digital Edge of Copeland CO₂ Scroll Technology
The digital edge of CO₂ scroll technology
Please enable JavaScript to use this website.