Copeland CO2 scroll technology takes CO2 refrigeration to a whole new level

New CO₂ Scroll Refrigeration Units For All Needs

Copeland introduces a new range of refrigeration units designed for highest flexibility and usability.

The Next Big Step in CO₂’s Evolution

The Next Big Step in CO₂’s Evolution

Designed For Your Needs


The New Cool is coming, and it’s enabled by Copeland CO2 scroll technology. Copeland introduces a new range of refrigeration units for medium temperature applications. Ranging from 10 to 46 kW of cooling capacity, they are specially designed for small and medium-sized retail formats. At the heart of the new refrigeration units beats an entirely new type of transcritical CO2 scroll compressor that offers a whole range of advantages.

Copeland CO2 scroll refrigeration unit with open electronic box
Compact dimensions allow for highly flexible planning and installation.

Our Solution For Your Challenges


Many supermarkets in urban environments have to deal with challenging installation conditions, space constraints and strict noise regulations. As the new Copeland CO2 technology has mainly been designed for small and medium sized stores, Copeland has put a strong focus on easy and flexible installation during the development of the new refrigeration unit range. For the technology to be installed in all scenarios, Copeland offers units that are lightweight, extremely compact and optimized for silent operation.

Also, consequently, the refrigeration units are developed following a modular design concept: They can be installed packaged or split, indoor or outdoor giving maximum flexibility for the target application. A gas cooler that can be positioned horizontally, vertically and stand-alone opens further possibilities in installation. This modular design makes the new refrigeration units the perfect choice for urban environments as well as for refurbishments where space is limited.


Advantages of Our Units

How our technology fits in every situation.

Copeland CO₂ scroll refrigeration unit with visible components
Breathe Clean

Compact

Enables the most compact and light system designs

Breathe Clean

Quiet

Low operating sound

Breathe Clean

Perfect Fit

Designed for small and medium spaces

Innovative Technology


The new refrigeration units feature Dynamic Vapor Injection (DVI) and are equipped with supreme control intelligence. This way, CO2 is becoming a safe and reliable as well as economic and easy-to-manage refrigerant throughout all climate zones. The innovative control concept includes unique features like envelope control and fault detection as well as diagnostics granting reliable operation and reducing risk of food spoilage.

Copeland CO₂ Scroll Refrigeration Units

The new range of refrigeration units is revolutionizing the way commercial refrigeration is done. Equipped with an entirely new type of transcritical CO2 compressor the new range of units provide for less complexity, high flexibility, low total cost of ownership (TCO) and high efficiency in all climates.

Read More...
Click to continue reading Copeland CO₂ Scroll Refrigeration Units
Please enable JavaScript to use this website.