Copeland CO2 Scroll Refrigeration Unit

These innovative CO2 scroll refrigeration units feature a modular design for indoor and outdoor applications, designed to address all space, sound and installation constraints. The range features quiet CO2 scroll compressors, compartiment insulation, EC fans and night mode control. They operate with the natural refrigerant CO2 which has a very low global warming potential (GWP) of only 1.

Read more...

Specifications

Refrigerants compatibilities
R-744
Applications
Medium Temperature
Cooling Capacity Range
15 to 50 kW
Performances given at conditions
EN13215, MT application

Features

  • Future-proof Ecodesign compliant solution with natural GWP 1 refrigerant, not impacted by F-Gas legislation
  • Low carbon footprint
  • Low sound level
  • Energy saving and space saving design suitable for all climates
  • Continuous operations even in the hottest weather conditions
  • Meet the quality requirements of the food industry
  • Proven oil management system
  • Remote monitoring and communication capability

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents