The New Cool – Emerson launches pioneering CO2 scroll technology for commercial refrigeration
Benefits

Maximum Ease of Use

Man employee
Peace of Mind


With our CO₂ scroll technology, we enable worry-free solutions tailored to your needs and ensure your peace of mind.



Subscribe here

We are committed to delivering highly efficient solutions. We guarantee optimum quality and full factory-tested compliance. But we are also convinced that efficiency should not be complicated. Therefore, we have developed our Copeland CO₂ scroll technology with ease of use and end user experience in mind.

Simplicity – and Why It Matters


The New Cool is based on simple system architecture, positively affecting the entire life cycle of a refrigeration system: It’s easy to plan, easy to install and easy to run. Combining innovation with simplicity and ease of use, Copeland CO₂ scroll technology enables worry-free solutions for sustainable refrigeration tailored to your needs. Our ground-breaking technology provides equal or higher efficiency compared to standard parallel compression systems without the burden of increased system complexity. That opens up opportunities to significantly reduce size and system costs since no parallel compressor is required.

Dynamic Vapor Injection

DVI technology is one success factor for simplicity, as it reduces the number of components required in the booster system.

Dynamic Vapor Injection technology (DVI)

No More Skill Issues!


We have significantly reduced the system design’s complexity to make your life easier. Equipping our new generation of CO₂ transcritical scroll compressors with innovative Dynamic Vapor Injection (DVI) technology reduces the number of components required in the booster system. An advanced controller concept with pre-configured and perfectly matched compressor, sensor and valve parameters further enhances simplicity and ease of use. This brings a major advantage: Whether designing, commissioning, operating, or servicing a system equipped with this new Copeland CO₂ scroll solution, the need for training is significantly reduced.  

The New Cool CO2 scroll solutions for small & medium sized shop formats

The New Cool

Easy to Plan


One solution fits all climates: our Copeland CO₂ scroll solution for transcritical applications can be planned for one single design – even in warm climate conditions. This eliminates the need for specific system layouts while still delivering highest efficiency. 

  • High compressor speed to address peak ambient cooling demand 
  • High stand-still pressure in transcritical & subcritical systems 
  • Uninterrupted operation up to 44°C ambient temperature
  • Wide variable speed range allows more flexibility to match loads 


Standardizing different system designs makes it easier for Original Equipment Manufacturers (OEM), end users and installers (less proliferation) to plan new refrigeration installations, as it means fewer tender specifications, less supplier quotes, less piping & instrumentation diagrams and vendor bids, less parts to order, less maintenance schedules. 

Having simplicity in mind while developing the new technology we made sure that our customers have all options in planning their system’s design regardless of centralized or decentralized architecture, of indoor or outdoor installation: You only choose from a small number of perfectly matched components and still have a wide range of planning options suitable for all target applications at your disposal. 

Planning your system’s design

Centralized and de-centralized architectures

Centralized architecture

De-centralized architecture

  • Reduced booster system complexity: no parallel compressor needed, avoiding related piping, pressure switches and oil control
  • Modularity concept of refrigeration units allows for high flexibility and customer-specific solutions
  • Flexibility of gas cooler arrangement
  • Flexibility of gas cooler arrangement
  • The technology is particularly quiet in operation, significantly lowering noise emission compared to equivalent semi-hermetic systems allowing installation in all environments, including urban areas 
  • Units feature light weight and compact design for usage in urban areas. 
  • A solution that offers the capability to design the most compact and light system, reducing conventional booster frame sizes. Therefore, it is the perfect fit for applications in limited space environments 
  • Plug & Play solution with pre-configured components 
Compact size, light weight
Compact dimensions, small footprint and lighter weight for easy handling and installation – what else do you need?

Easy to Build and Install


Copeland CO₂ scroll solutions reduce system complexity, easing installation and commissioning:

  • Qualified and optimized solutions with pre-figured components in XC-Pro CO2 Scroll controller 
  • Less components required within booster system solution 
  • Less system variants to manufacture, test, deliver and install 
  • Full factory tested units with Ecodesign compliant efficiency

The technology’s focus on simplicity facilitates the installation of booster systems as well as refrigeration units: 

Booster solution Refrigeration units 
  • Plug and play integrated solutions (components are qualified to work together efficiently) 
  • Compact and lightweight 
  • Light and compact design 
  • Plug and play installation with pre-configured components 
  • Integrated electronic controller allows easy installation thanks to parameters already set for optimized performance 
  • No additional sound insulation required 

Easy to Run and Maintain

The technology’s supreme simplicity compared to standard compression systems is also evident in operation and maintenance. Fewer components required due to the innovative Dynamic Vapor Injection (DVI) technology and the intelligent control concept for monitoring, error detection and diagnosis ensure more reliable operation of the system. This results in a reduction in both operating and maintenance effort. The low vibration level of the CO₂ scroll compressors further contributes to this effect. 

Copeland CO₂ scroll technology is easy to operate:

High resilience & low susceptibility to failure 

Easy to manage 

  • Innovative CO2 Scroll design provides greatest reliability 
  • Less parameter sets to be familiar with 
  • Fewer components e.g. compressor, drive, heat exchanger, sensors, piping, and other components (for booster systems) 
  • Better understanding of system behavior and performance 
  • All components are fully factory tested 
  • Fully integrated controls (monitoring, fault detection and diagnosis)  
  • Extremely low vibration level of the scroll compressors ensures highest protection from the risk of piping rupture  
  • No need to activate an adiabatic cooling system in hot summer, no concerns regarding legal aspects and potential health risks such as legionella  
  • High standstill pressures, wide modulation range and envelope management to avoid the system from shutting down to early 
  • Reliable operations thanks to integrated electronic (compressor fully managed by controller, speed, map…) 
  • Less emergencies due to system failures in high temperature peak 


Copeland CO₂ scroll technology is easy to maintain:

  • Less system components reduce maintenance effort: scheduled or unscheduled
  • Advanced control concept enables reliable operation reducing maintenance effort
  • Remote access communication for quick interventio
  • Simple, worry-free oil management circuit
Please enable JavaScript to use this website.