PROD-AC-H003-ZPKZ

The future called. It wants its new compressor now.

The future-proofed Copeland™ ZPKZ scroll compressor series is here.

Copeland™ ZPKZ Fixed Speed Compressor

Copeland ZPKZ Fixed Speed Scroll Compressor

The innovative Copeland ZPKZ Fixed Speed Scroll Compressor for commercial applications is designed for lower GWP refrigerants and features a flexible product platform to reduce customer applied costs and complexity. The new commercial compressor line will also help customers meet Department of Energy (DOE) 2023 regulations as well as California Air Resources Board (CARB) refrigerant regulations.

Read More...
Click to continue reading Copeland ZPKZ Fixed Speed Scroll Compressor

Inventiveness Installed

Importance

Meeting the upcoming regulations, including higher efficiency levels and lower GWP refrigerant capability in products is a challenge for many industry professionals. The Copeland ZPKZ Fixed Speed Scroll Compressor enables higher system-level IEER and IPLV efficiencies to meet upcoming DOE regulations, with designs optimized for lower GWP refrigerants and a broad, flexible product platform to reduce OEM applied costs and complexity.

Innovation

Replacing a 20-year-old scroll platform, the Copeland ZPKZ Fixed Speed Scroll Compressor is designed for industry-leading efficiency and reliability and is suitable for a wide array of commercial applications including rooftops, splits, chillers and reversible systems. A unique scroll discharging valve reduces over-compression at light loads, thus saving energy and operating costs. This enables optimal performance over a range of cooling loads, enabling superior seasonal efficiency.

Value

The Copeland ZPKZ Fixed Speed Scroll Compressor achieve as much as 8% higher system-level IEER and IPLV efficiencies than legacy models, without compromising ease of system installation and servicing.

Please enable JavaScript to use this website.