Copeland™  scroll 6-40T ZPKZ

The new generation Copeland Scroll ZPKZ fixed-speed compressor enables higher system-level IEER and IPLV efficiencies to meet DOE regulations. The compressor has been carefully designed for industry-leading efficiency and reliability and is suitable for a wide array of commercial applications including rooftops, splits, chillers, and reversible systems.

Read more...

Specifications

Refrigeration Type
R410A
Cooling Efficiency (EER):
UP TO 15.15
Phase
3
Capacity Range (BTU/HR)
135,000-292,000
Voltage@Hz
200/220@50, 380/420@50, 200/230@60, 380/400@60, 460@60, 575@60
Application
Commercial Air Conditioning

Features

  • New scroll design, replacing a 20-year-old scroll platform
  • New hermetic motor redesigned to maximize efficiency
  • Unique scroll discharging valve to reduce over-compression at light loads, optimizing performance over a range of applications
  • Oil-injection (certain models) to mitigate heat in the scrolls thereby increasing the operating envelope
  • Plug-n-play electronics to prevent customers from redesigning their system controllers
  • Harmonized external features to reduce the footprint and simplify tandem designs
  • Manufactured on a new, state-of-the-art, automated assembly line in Lebanon, MO

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents