PROD-AC-H003-ZPK7

Tested in Phoenix, Fargo and Hell.

Behold the Copeland™ ZPK7 scroll compressor: torture-tested for extreme efficiency and reliability.

Copeland™ ZPK7 Fixed Speed Scroll Compressor

Copeland ZPK7 1.5T-5T Scroll Compressor

The innovative Copeland ZPK7 scroll compressor series is the seventh generation of the product line and delivers optimized efficiency at key SEER2 and HSPF2 operating conditions, to help face unprecedented high-efficiency requirements coming in 2023. The new generation of Copeland compressors are available in 1.5-5 ton models and can be applied in both residential and commercial applications. These compressors are optimized for use with R410A refrigerant. With more than 200 million scroll compressor installations and a history of rigorous product testing and extensive research, Copeland compressors offer enhanced reliability.

Read More...
Click to continue reading Copeland ZPK7 1.5T-5T Scroll Compressor

Inventiveness Installed

Importance

The Copeland ZPK7 scroll compressor is the most efficient fixed-speed compressor ever produced in the 100-year history of Copeland. The improved efficiency and reduced variability of the innovative Copeland ZPK7 deliver cooling and heating to meet unprecedented efficiency requirements in 2023.  The Copeland ZPK7 scroll compressor is ideally suited for industry professionals to apply across a wide array of residential and light commercial HVAC applications including heat pumps, split air conditioning, packaged systems, rooftops, and geothermal systems.

Innovation

The Copeland ZPK7 product line provides a full lineup of 1.5-5-ton fixed-speed scroll compressors that provide enhanced performance at the SEER2 B rating point condition and at key HSPF2 part-load operating conditions. These large efficiency gains are paired with new, innovative compression technology and manufacturing processes that result in the reduced compressor to compressor performance variability over the prior generation product. 

Value

Built on proven Copeland scroll reliability and performance, the Copeland ZPK7 compressor protects contractors’ reputations and offers their customers energy savings and peace of mind. By delivering enhanced efficiency at SEER2 and HSPF2 operating conditions, this regulation-ready product line is aiding OEMs in minimizing the magnitude of design change and improving applied cost for the required higher efficiency air conditioning and heat pump systems to meet the 2023 energy standards

Please enable JavaScript to use this website.