Copeland™  1.5T-5T Scroll Compressor

The new generation Copeland Scroll ZPK7 fixed capacity compressor delivers competitive, best-in-class, SEER2 optimized efficiency in compliance with the DOE's 2023 efficiency regulations.

Read more...

Specifications

Refrigeration Type
R410A
Phase
1 & 3
Capacity Range (BTU/HR)
135,000-73,810
Voltage@Hz
208/230@60, 380/420@50, 200/230@60, 200/220@50, 380/400@60, 460@60, 575@60
Application
Residential & Commercial Air Conditioning

Features

  • New hermetic motor redesigned to maximize efficiency
  • Optimized scroll for efficincy improvement
  • Improved floating seal to improve performance variation
  • New bearing to improve efficiency
  • Enhanced suction funnel for improved reliability
  • Manufactured on a new, state-of-the-art, automated assembly line in Reynosa, MX

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents