90-340 Thru 90-342 Relays
White-Rodgers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/zh-CN/params;productId=766841;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-90-340+Thru+90-342+Relays-productNameLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetSlotId=2&catalogId=10054&pgl_widgetDefId=3074457345618266705&pgl_widgetId=3074457345619349773&orientation=square&pgl_widgetSeqeunce=3.0&productId=766841&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=BMiyLhtbYU07PID0y1xSvJZkcN613P52swmWsm9hcEpQJmkId7MrgMW4R8VK7E9QDd8dAcCGhx%2FWbuVMxMdYQCJkU5PRnaolMcKaccxf%2FTk%3D&pgl_widgetDefName=CoreMediaAssetWidget&includeDownloads=TRUE&langId=-7: 400
90-340 Thru 90-342 Relays
A Two Pole Double Throw Semi-Enclosed Relay 90-340 Fits Fan Control Centers 90-112, 90-113, 90-118E and 90-119
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/zh-CN/params;productId=766841;view=downloadAssetAsJson?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-90-340+Thru+90-342+Relays-productNameLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&pgl_widgetId=3074457345619349782&pgl_widgetSeqeunce=1.0&productId=766841&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=BMiyLhtbYU07PID0y1xSvJZkcN613P52swmWsm9hcEpQJmkId7MrgMW4R8VK7E9QDd8dAcCGhx%2FWbuVMxMdYQCJkU5PRnaolMcKaccxf%2FTk%3D&pgl_widgetDefName=ProductJumpNavigation&langId=-7: 403
特点
- Easy to install
- Suited for use in vending machines, appliances, heating and air conditioning applications and general purpose switching
-
Temperature Range
-
-40°F to 130°F
-
Mechanical Life (no load)
-
1,000,000 operations, 120 operations/min.
-
Electrical Life (rated load)
-
-
Weight (approximate)
-
6 oz.
-
Coils, Frequency
-
50 / 60 Hz
-
Coils, Insulation
-
Class B
-
Coils|Termination
-
1/4” Quick Connect
-
Coils, Operate
-
85% of nominal coil voltage;110% maximum safe operate
-
Coils, Duty Cycle
-
Continuous
-
Agency
-
U.L. file number E12139C.S.A. file number LR13360
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/zh-CN/params;productId=766841;placement=utility-belt;view=default?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-90-340+Thru+90-342+Relays-productNameLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&pgl_widgetId=3074457345619349782&pgl_widgetSeqeunce=1.0&productId=766841&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=BMiyLhtbYU07PID0y1xSvJZkcN613P52swmWsm9hcEpQJmkId7MrgMW4R8VK7E9QDd8dAcCGhx%2FWbuVMxMdYQCJkU5PRnaolMcKaccxf%2FTk%3D&pgl_widgetDefName=ProductJumpNavigation&langId=-7: 400