Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/zh-CN/params;productId=766832;view=metadata;parameter=%25273L12%2BSnap%2BDisc%2BLimits%2BManual%2BReset%2BFixed%2BTemperature%2B%257C%2BWhite-Rodgers%2527%252C%2527Manual%2Breset%2Bflame%2Brollout%2Blimit%2Bswitches%2Bdesigned%2Bfor%2Bsafety%2Bin%2Bgas%2Bfired%2Bfurnaces%252C%2Bunit%2Bheater%2Band%2Broof-top%2Bunits%2527%252C%2527Snap%2BDisc%252C%2BFlame%2BRollout%2BLimit%2BSwitch%252C%2B3L12%252C%2BWhite-Rodgers%2BFlame%2BRollout%2BSwitch%2BWhite-Rodgers%2527%252C%2527%2527?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-3L12+Snap+Disc+Limits+Manual+Reset+Fixed+Temperature-productImageLink&catalogId=10054&productId=766832&pageGroup=CatalogEntry&storeId=10155&langId=-7&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&krypto=YJWfGd2Jy1gTCQtTvbV7A8qIfMPgb8m78oQHW3t0vcydPAjriXWNjzQILmxj9Ldvyp8p0l2rGIHV7tqa3HbzdlCZ2ngfS5HNBhHfoweg%2FhM%3D&pageName=CatalogEntryPage: 400 Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/zh-CN/params;productId=766832;view=externalHead?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-3L12+Snap+Disc+Limits+Manual+Reset+Fixed+Temperature-productImageLink&catalogId=10054&productId=766832&pageGroup=CatalogEntry&storeId=10155&langId=-7&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&krypto=YJWfGd2Jy1gTCQtTvbV7A8qIfMPgb8m78oQHW3t0vcydPAjriXWNjzQILmxj9Ldvyp8p0l2rGIHV7tqa3HbzdlCZ2ngfS5HNBhHfoweg%2FhM%3D&pageName=CatalogEntryPage: 400

3L12 Snap Disc Limits Manual Reset Fixed Temperature

White-Rodgers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/zh-CN/params;productId=766832;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-3L12+Snap+Disc+Limits+Manual+Reset+Fixed+Temperature-productImageLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetSlotId=2&catalogId=10054&pgl_widgetDefId=3074457345618266705&pgl_widgetId=3074457345619349773&orientation=square&pgl_widgetSeqeunce=3.0&productId=766832&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=YJWfGd2Jy1gTCQtTvbV7A8qIfMPgb8m78oQHW3t0vcydPAjriXWNjzQILmxj9Ldvyp8p0l2rGIHV7tqa3HbzdlCZ2ngfS5HNBhHfoweg%2FhM%3D&pgl_widgetDefName=CoreMediaAssetWidget&includeDownloads=TRUE&langId=-7: 400

3L12 Snap Disc Limits Manual Reset Fixed Temperature

Manual reset flame rollout limit switches designed for safety in gas fired furnaces, unit heater and roof-top units

Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/zh-CN/params;productId=766832;view=downloadAssetAsJson?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-3L12+Snap+Disc+Limits+Manual+Reset+Fixed+Temperature-productImageLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&pgl_widgetId=3074457345619349782&pgl_widgetSeqeunce=1.0&productId=766832&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=YJWfGd2Jy1gTCQtTvbV7A8qIfMPgb8m78oQHW3t0vcydPAjriXWNjzQILmxj9Ldvyp8p0l2rGIHV7tqa3HbzdlCZ2ngfS5HNBhHfoweg%2FhM%3D&pgl_widgetDefName=ProductJumpNavigation&langId=-7: 403

产品

Search

特点

  • Loose ring, stainless steel mounting brackets
  • 1/4” quick connect terminals. 90° orientation to mounting hole
  • Manual reset
  • Stainless steel disc cup (A1 disc cup for 3L12-301).
Switch Action
SPST Open on rise
Electrical Ratings
Resistive 15A @ 120 Vac, 10A @ 240 Vac, Inductive 3.0 FLA, 12.0 LRA @ 120 Vac; 1.5 FLA, 6.0LRA @ 240 Vac
Pilot Duty
3L12 Series Dimensions
.83”H X .81”W X 1.70”L
3L12-301 Dimensions
.83”H X .81”W X 1.18”L
Weight
0.2 oz.
Agency
UL Recognized File #E19279, CSA Certified File Number LR77886/Lr109556, VDE Lic. 118631

文档与图纸

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/zh-CN/params;productId=766832;placement=utility-belt;view=default?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-3L12+Snap+Disc+Limits+Manual+Reset+Fixed+Temperature-productImageLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&pgl_widgetId=3074457345619349782&pgl_widgetSeqeunce=1.0&productId=766832&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=YJWfGd2Jy1gTCQtTvbV7A8qIfMPgb8m78oQHW3t0vcydPAjriXWNjzQILmxj9Ldvyp8p0l2rGIHV7tqa3HbzdlCZ2ngfS5HNBhHfoweg%2FhM%3D&pgl_widgetDefName=ProductJumpNavigation&langId=-7: 400