70 Series D.C. Contactors
White-Rodgers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/zh-CN/params;productId=767284;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-70+Series+D.C.+Contactors-productImageLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetSlotId=2&catalogId=10054&pgl_widgetDefId=3074457345618266705&pgl_widgetId=3074457345619349773&orientation=square&pgl_widgetSeqeunce=3.0&productId=767284&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=5SYzOc1ziVoR7m45UHOQqLYmAR9wSq7p%2BpeBUH1lHR16TJw1BCWm8CYowsdcRIMb9R9dHLfBgaTrxH2Ue1JTNy0FpVbVGaic6JZsxlEPhbY%3D&pgl_widgetDefName=CoreMediaAssetWidget&includeDownloads=TRUE&langId=-7: 400
70 Series D.C. Contactors
Single Pole Normally Open Contact, Case is Dust Resistant and Isolated from Ground
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/zh-CN/params;productId=767284;view=downloadAssetAsJson?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-70+Series+D.C.+Contactors-productImageLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&pgl_widgetId=3074457345619349782&pgl_widgetSeqeunce=1.0&productId=767284&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=5SYzOc1ziVoR7m45UHOQqLYmAR9wSq7p%2BpeBUH1lHR16TJw1BCWm8CYowsdcRIMb9R9dHLfBgaTrxH2Ue1JTNy0FpVbVGaic6JZsxlEPhbY%3D&pgl_widgetDefName=ProductJumpNavigation&langId=-7: 403
特点
- 70 Series D.C. Contactors
-
Dimensions
-
2.47”L X 3.48”W X 2.40”H
-
Weight
-
14 oz.
-
Temperature Range
-
-40° to +122°F
-
Terminations, Contacts
-
5/16”-24 UNF-2A thread
-
Terminations|Coil
-
#10-32 UNF-2A thread
-
Recommended Mounting
-
Plunger vertical with cap down
-
Hardware Torque, Contact Terminal
-
45-55 in. lbs.
-
Hardware Torque, Coil Terminal
-
12-18 in. lbs.
-
Caution:
-
A back-up wrench must be used to hold the bottom nut stationary.
-
Agency
-
U.L. 538 Recognized, File AU2138
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/zh-CN/params;productId=767284;placement=utility-belt;view=default?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-70+Series+D.C.+Contactors-productImageLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&pgl_widgetId=3074457345619349782&pgl_widgetSeqeunce=1.0&productId=767284&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=5SYzOc1ziVoR7m45UHOQqLYmAR9wSq7p%2BpeBUH1lHR16TJw1BCWm8CYowsdcRIMb9R9dHLfBgaTrxH2Ue1JTNy0FpVbVGaic6JZsxlEPhbY%3D&pgl_widgetDefName=ProductJumpNavigation&langId=-7: 400