586 Series D.C. Contactors
White-Rodgers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/zh-CN/params;productId=767285;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-586+Series+D.C.+Contactors-productNameLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetSlotId=2&catalogId=10054&pgl_widgetDefId=3074457345618266705&pgl_widgetId=3074457345619349773&orientation=square&pgl_widgetSeqeunce=3.0&productId=767285&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=HtuzpjEaZeZPYdG07CUEH68bkUvgMEyHQODQkQGez234TgfcusgHE6fI3n9PQPg0n7AHq0gsMsuIvAmnePg7QdhR9zGTo4cYxkK7aFGbld8%3D&pgl_widgetDefName=CoreMediaAssetWidget&includeDownloads=TRUE&langId=-7: 400
586 Series D.C. Contactors
Single Pole Normally Open, or Single Pole Double Throw Contacts. Water Resistant and Case is Isolated from Bracket
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/zh-CN/params;productId=767285;view=downloadAssetAsJson?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-586+Series+D.C.+Contactors-productNameLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&pgl_widgetId=3074457345619349782&pgl_widgetSeqeunce=1.0&productId=767285&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=HtuzpjEaZeZPYdG07CUEH68bkUvgMEyHQODQkQGez234TgfcusgHE6fI3n9PQPg0n7AHq0gsMsuIvAmnePg7QdhR9zGTo4cYxkK7aFGbld8%3D&pgl_widgetDefName=ProductJumpNavigation&langId=-7: 403
特点
- 586 Series D.C. Contactors
-
Dimensions, 586-114111,-117111
-
3.69”L X 3.30”W X 2.90”H
-
Dimensions, 586-317111
-
4.61”L X 3.30”W X 2.90”H
-
Weight, 586-114111,-117111
-
-
Weight, 586-317111
-
26.0 oz.
-
Temperature Range
-
-40° to +149°F
-
Terminations, Contacts
-
5/16”-24 UNF-2A thread
-
Terminations|Coil
-
#10-32 UNF-2A thread
-
Recommended Mounting
-
Vertical plane with coil terminals up
-
Hardware Torque, Contact Terminal
-
60 in. lbs. max.
-
Hardware Torque, Coil Terminal
-
12-18 in. lbs.
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/zh-CN/params;productId=767285;placement=utility-belt;view=default?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-586+Series+D.C.+Contactors-productNameLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&pgl_widgetId=3074457345619349782&pgl_widgetSeqeunce=1.0&productId=767285&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=HtuzpjEaZeZPYdG07CUEH68bkUvgMEyHQODQkQGez234TgfcusgHE6fI3n9PQPg0n7AHq0gsMsuIvAmnePg7QdhR9zGTo4cYxkK7aFGbld8%3D&pgl_widgetDefName=ProductJumpNavigation&langId=-7: 400