Copeland Select Software
Our leading selection software for making quick selections of compressors or refrigeration units that best match your needs
The industry’s leading selection software gives you access to the functionalities you want with a single click. Fast and user-friendly, you can make a quick selection or move to more advanced system calculations.
You can work with compressors or condensing units in the language of your choice - 15 are available. Custom settings enable you to quickly recall frequently used conditions and add your own contact and client details.
Simply choose a tab to find compressors or condensing units, choose the families from which to make the selection, choose refrigerant and required capacity. Set your operating conditions to see the model which best matches your needs.
Speed buttons are provided to pre-set to standard operating conditions and all data is instantly updated when the required operating conditions are edited.
Select 8 is the new generation of Copeland Europe's selection software; displaying a refreshed look and feel whilst retaining the features that make the software widely accepted.
New additions include:
Copeland Semi-hermetic
Condensing units
Download Selection Software now and run the program to experience instant access to the compressor and refrigeration unit families.
Current program version: v. 8.24.5 (02/02/2024)
Current database version: v. 45322 (31/01/2024)
Download full version
(Size: 237 MB / Date: 06/02/2024)
In the “Download” tab, you can download the latest complete version of Select Software.
To make the installation:
Click on the download link, and download the installation file into a temporary location on your hard disk. You can then work offline if you wish.
Instructions. Note that Select 8 requires .NET framework 4.6 (minimum) to work.
Information about the definitions and user tools in Select can be found in the Help system, and should further questions arise please contact us at [email protected]. Your feedback is always welcome. Please send your comments and suggestions for improvements to us at the above email address.
An online version of Select 8 can also be accessed directly from the web. Online access guarantees that the very latest data is always at hand.