Fechar
Copeland Small Semi-Hermetic Compressors for Refrigeration | Ranging from 1/4�HP to 15 HP, semi-hermetic reciprocating compressors provide premium alternatives for systems requiring full temperature range performance including low temperature evaporating conditions to -40°F. The most popular selling Copeland? small semi-hermetic compressor is the K model, which has a long-standing reputation for reliability.