Compressor de parafuso único Vilter VSMC para refrigeração industrial

Vilter's VSMC single screw compressors deliver longer life, higher reliability, and better energy efficiency than twin screw compressors and have fewer moving parts than reciprocating compressors. The key to the single screw compressor's reliability is in its balanced design. The balanced design results in ultra-low bearing loads with significantly decreased vibration and sound levels.

Leia mais...
M3/min a 50Hz
16.1
kW a 50Hz
310
CFM em 60 Hz
680
Máx. HP a 60 Hz
500

Características

  • Produto Vilter Premium

Documentação e desenhos

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents