Compressor alternativo Vilter VMC 450 XL para refrigeração industrial

The 450XL can operate with ammonia, halocarbon and even some hydrocarbon refrigerants. It works in extreme applications with up to a 250# pressure differential. It can be belt-driven up to 224 kW or direct driven all the way up to 280 kW. And it can run at high compression ratios all the way up to 12:1 with certain halocarbon refrigerants. Even with all these built-in features, you�ll still find the 450XL to be extremely cost-efficient. This compressor has a whopping 85 m�/hr /cylinder displacement while running a 1200 RPM. The 450XL can be installed almost anywhere, even on an upper floor if necessary, since vibration is kept to a minimum. Noise level is low too, due to the use of quick-acting, precise ring plate suction and discharge valves.

Leia mais...
M3/min a 50Hz
22.7
kW a 50Hz
280
CFM em 60 Hz
800
Máx. HP a 60 Hz
375

Características

  • Produto Vilter Premium

Documentação e desenhos

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents