25M Gas Dryer Valves & Coils
White-Rodgers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/pl-PL/params;productId=767064;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-25M+Gas+Dryer+Valves+%26amp%3B+Coils-productNameLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetSlotId=2&catalogId=10054&pgl_widgetDefId=3074457345618266705&pgl_widgetId=3074457345619349773&orientation=square&pgl_widgetSeqeunce=3.0&productId=767064&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=64xVyW6FJFE%2Bd1RGqRqrMgvhJAyOy5cEimivrkNTvomVJoqP71oC8cBEIkHrSYnmWJ2s4dA2%2BwXOtHmJ42LqmEaK2%2F1LcT8rlPvuPNmCza8%3D&pgl_widgetDefName=CoreMediaAssetWidget&includeDownloads=TRUE&langId=-22: 400
25M Gas Dryer Valves & Coils
Clothes dryer gas valves combine pressure regulator main and redundant solenoids for hot surface ignition dryers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/pl-PL/params;productId=767064;view=downloadAssetAsJson?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-25M+Gas+Dryer+Valves+%26amp%3B+Coils-productNameLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&pgl_widgetId=3074457345619349782&pgl_widgetSeqeunce=1.0&productId=767064&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=64xVyW6FJFE%2Bd1RGqRqrMgvhJAyOy5cEimivrkNTvomVJoqP71oC8cBEIkHrSYnmWJ2s4dA2%2BwXOtHmJ42LqmEaK2%2F1LcT8rlPvuPNmCza8%3D&pgl_widgetDefName=ProductJumpNavigation&langId=-22: 403
Charakterystyka
- Compact split coil design
- Inlet/outlet screen
- Field-adjustable regulator
- Replaceable operating coils (no gas interruption)
- Outlet pressure tap
- Both models packaged with the most popular main burner orifices to replace many OEM models
-
Type of Gas
-
Natural or LP gas (conversion kit included)
-
Pressure Regulator Setting
-
Nat. Gas: 2.8” to 5.4” W.C., LP Gas: 8.5” to 12.0” W.C.
-
Operating Ambient Temperature:
-
-
Max. Pressure Rating
-
14” W.C., 1/2 PSI max
-
Electrical
-
120 Vac, 60 Hz, .06 amps
-
1” P.D. Capacity
-
40,000 BTU/HR
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/pl-PL/params;productId=767064;placement=utility-belt;view=default?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-25M+Gas+Dryer+Valves+%26amp%3B+Coils-productNameLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&pgl_widgetId=3074457345619349782&pgl_widgetSeqeunce=1.0&productId=767064&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=64xVyW6FJFE%2Bd1RGqRqrMgvhJAyOy5cEimivrkNTvomVJoqP71oC8cBEIkHrSYnmWJ2s4dA2%2BwXOtHmJ42LqmEaK2%2F1LcT8rlPvuPNmCza8%3D&pgl_widgetDefName=ProductJumpNavigation&langId=-22: 400