124 Series D.C. Contactors
White-Rodgers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/pl-PL/params;productId=767280;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-124+Series+D.C.+Contactors-productImageLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetSlotId=2&catalogId=10054&pgl_widgetDefId=3074457345618266705&pgl_widgetId=3074457345619349773&orientation=square&pgl_widgetSeqeunce=3.0&productId=767280&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=9i1S3j7k3WvLgYTC5KBPPY64FjrlcyUYMvGdmpiWefKA5PNo%2F4%2BnzX1GvUM7u6fDsLCc3ebM8MbWkzX2kHlQ5CsAxBGx2cM6Ospp2dBOWt4%3D&pgl_widgetDefName=CoreMediaAssetWidget&includeDownloads=TRUE&langId=-22: 400
124 Series D.C. Contactors
Single Pole Normally Open, or Single Pole Double Throw Contacts. Dust Resistant and Endcaps are Isolated from Bracket
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/pl-PL/params;productId=767280;view=downloadAssetAsJson?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-124+Series+D.C.+Contactors-productImageLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&pgl_widgetId=3074457345619349782&pgl_widgetSeqeunce=1.0&productId=767280&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=9i1S3j7k3WvLgYTC5KBPPY64FjrlcyUYMvGdmpiWefKA5PNo%2F4%2BnzX1GvUM7u6fDsLCc3ebM8MbWkzX2kHlQ5CsAxBGx2cM6Ospp2dBOWt4%3D&pgl_widgetDefName=ProductJumpNavigation&langId=-22: 403
Charakterystyka
- Double-make or double-break contacts
- Steel enclosure
- Offers high and low current capabilities
- Isolated or grounded coils
-
Dimensions, 124-105111,-114111,-117111
-
3.56”L X 3.13”W X 2.19”H
-
Dimensions, 124-305111,-314111
-
4.69”L X 3.13”W X 2.19”H
-
Weight, 124-105111,-114111,-117111
-
16.0 oz.
-
Weight, 124-305111,-314111
-
19.0 oz.
-
Temperature Range
-
-40° to +149°F
-
Terminations|Contacts
-
5/16”-24 UNF-2A thread
-
Terminations, Coil
-
#10-32 UNF-2A thread
-
Recommended Mounting
-
Vertical plane with coil terminals up
-
Hardware Torque, Contact Terminal
-
60 in. lbs. max.
-
Hardware Torque, Coil Terminal
-
12-18 in. lbs.
-
Caution:
-
A back-up wrench must be used to hold the bottom nut stationary.
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/pl-PL/params;productId=767280;placement=utility-belt;view=default?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-124+Series+D.C.+Contactors-productImageLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&pgl_widgetId=3074457345619349782&pgl_widgetSeqeunce=1.0&productId=767280&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=9i1S3j7k3WvLgYTC5KBPPY64FjrlcyUYMvGdmpiWefKA5PNo%2F4%2BnzX1GvUM7u6fDsLCc3ebM8MbWkzX2kHlQ5CsAxBGx2cM6Ospp2dBOWt4%3D&pgl_widgetDefName=ProductJumpNavigation&langId=-22: 400