120 Series D.C. Contactors
White-Rodgers
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/pl-PL/params;productId=767279;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-120+Series+D.C.+Contactors-productImageLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetSlotId=2&catalogId=10054&pgl_widgetDefId=3074457345618266705&pgl_widgetId=3074457345619349773&orientation=square&pgl_widgetSeqeunce=3.0&productId=767279&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=lXvm0waSfczJk2Rmt4p%2B9BM7EMfDlt0FDlLw4JnNrnBDhvxHqFZDQ3B9ls%2BDbmFSbWNgQSxkb5z%2Fm5MjcwiveOdcjX0WpKnGWtUJAZxaHEQ%3D&pgl_widgetDefName=CoreMediaAssetWidget&includeDownloads=TRUE&langId=-22: 400
120 Series D.C. Contactors
Single Pole Normally Open Contact, Dust Resistant, Water Resistant and Case is Isolated from Bracket
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/pl-PL/params;productId=767279;view=downloadAssetAsJson?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-120+Series+D.C.+Contactors-productImageLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&pgl_widgetId=3074457345619349782&pgl_widgetSeqeunce=1.0&productId=767279&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=lXvm0waSfczJk2Rmt4p%2B9BM7EMfDlt0FDlLw4JnNrnBDhvxHqFZDQ3B9ls%2BDbmFSbWNgQSxkb5z%2Fm5MjcwiveOdcjX0WpKnGWtUJAZxaHEQ%3D&pgl_widgetDefName=ProductJumpNavigation&langId=-22: 403
Charakterystyka
- Water resistant
- Capable of handling low and high current requirements
- Versatile mounting and termination
-
Dimensions
-
2.13”L X 2.88”W X 3.09”H (Std. Bracket)
-
Dimensions
-
2.50”L X 3.00”W X 3.03”H (L-Shaped Bracket)
-
Weight
-
6.0 oz.
-
Temperature Range, Intermittent Duty
-
-20° to +150°F
-
Temperature Range, Continuous Duty
-
-20° to +120°F
-
Terminations|Contacts
-
5/16”-24 studs, .495” min. length
-
Terminations, Coil
-
#10-32, .451” min. length
-
Recommended Mounting
-
Coil terminals up or horizontal
-
Hardware Torque, Contact Terminal
-
45-55 in. lbs.
-
Hardware Torque, Coil Terminal
-
12-18 in. lbs.
-
Caution:
-
A back-up wrench must be used to hold the bottom nut stationary.
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/pl-PL/params;productId=767279;placement=utility-belt;view=default?cm_cr=No+Campaign-_-Web+Activity-_-ProductRecommendations+Activity-_-ProductRecommendations-_-120+Series+D.C.+Contactors-productImageLink&DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&pgl_widgetId=3074457345619349782&pgl_widgetSeqeunce=1.0&productId=767279&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&krypto=lXvm0waSfczJk2Rmt4p%2B9BM7EMfDlt0FDlLw4JnNrnBDhvxHqFZDQ3B9ls%2BDbmFSbWNgQSxkb5z%2Fm5MjcwiveOdcjX0WpKnGWtUJAZxaHEQ%3D&pgl_widgetDefName=ProductJumpNavigation&langId=-22: 400