TRAE+ / TRAE Series Thermal Expansion Valves

The TRAE Plus Series is a large capacity valve designed for refrigeration, air conditioning, heat pump, and chiller applications.

자세히 보기...
Maximum Working Pressure
450 psig
Torque Power Assembly
375 - 425 in lbs.
UR/CUR File Number
SA5312

특징

  • Stainless steel power element eliminates corrosion and prevents valve failure
  • Suitable for Bi-Flow applications
  • Replaceable power element and cage assembly for full serviceability
  • Double balanced port design improves operation and stability over wide loads and evaporator temperature ranges
  • Square body with straight-thru connections

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents