TI Series Thermal Expansion Valves

The TI series has interchangeable cages capable of changing valve capacity in the field.

자세히 보기...
Inlet Connection Size
3/8” SAE, Outlet 1/2” SAE
Maximum Working Pressure
652 psig
Maximum Bulb Temperature
73.89°C

특징

  • Stainless steel power element eliminates corrosion and prevents valve failure
  • Wrench flats on inlet and outlet
  • Forged brass valve body
  • Inlet strainer assembly

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents