Stream Semi-Hermetic Racks for Refrigeration

Primary Applications: Supermarkets & Large Cold Rooms, Chillers & Freezers

Horsepower Range: 30-200 HP

자세히 보기...

제품

Search
0개 결과(제품 기준)

No results were found

Refrigerant
R134a, R404A/R507, R407A, R407C, R407F, R448A, R449A
Technology
Semi-hermetic (Single Stage)
Horsepower
30 To 200
Motor Code
50Hz: AWM
60Hz: EWK
Application
Medium Temperature & Low Temperature
Input Voltage Range
380V-420V-3Ph
Frequency
50Hz
Return Gas Connection
1 5/8" | 4 1/8"
No. of Return Gas Connection
2
Liquid Line Connection
3/4" X 3 |2 1/8" X 2
Gross Weight
1250 KG |1850 KG
Dimensions ( LxWxH)
2740 X 910 X 1950 mm (L X W X H)|3,755 X 1,225 X 1,900 mm (L X W X H)

특징

  • High Efficiency, Robustly designed for high reliabilty
  • Customized to suit your refrigeration needs
  • comprehensive range from 20-300 HP for Low, Medium, and High Temperature applications
  • Choice of Technology: Scroll or Semi-Hermetic Pack
  • Designed for Multi-refrigerants
  • Local Availability
  • Specially designed for low & medium temperature refrigeration applications
  • CoreSense™ Diagnostics for advances compressor protection & diagnostics for improved system reliability
  • Continuous capacity modulation

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents