PS3 Pressure Switch

Compact pressure switch with fixed switch-point settings

자세히 보기...
Protection
IP65

특징

  • Maximum allowable pressure up to 45 bar / test pressure up to 50 bar
  • High and low pressure switches
  • High temperature version with snubber for direct compressor mounting (range 6)
  • Direct mounting reduces the number of joints and thus avoiding potential leakage
  • Precise setting and repeatability

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents