PRE, PRC Mechanical Pressure Regulators

Evaporator and Crankcase Pressure Regulator

자세히 보기...
Refrigerant
HFC, HCFC
Max. Allowable Pressure PS
25 bar
Max test pressure PT
30 bar
Material. Housing
CW509L (EM12420)
Pressure range
0.5 to 6.9 bar

특징

  • Compact design permits minimal space requirements
  • Schrader valve on inlet for ease of setting
  • Direct operated regulator
  • Balanced port design provides accurate pressure control
  • Copper tubes for easy soldering

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents