OM3, OM4 and OM5 TraxOil Electronic Oil Level Control

The Emerson Traxoil oil management is a self-contained and reliable electronically controlled system with an integrated solenoid valve, which feeds missing oil directly into the compressor sump.

자세히 보기...
Supply
24VAC or 230VAC
CE marking
Under low voltage
Directive
EMC directive

특징

  • OM3 for HFC, HFO/HFO Blends refrigerants
  • OM4 for Liquir R744 (CO2) subcritical and HFC, HFO/HFO Blends
  • OM5 for liquir R744 (CO2) transcritical
  • Self-contained unit with oil level sensor and integral solenoid to manage oil level supply
  • Alarm, status and level indication by LED's

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents