MMG Coils for Solenoid Valves

Coils for Solenoid Valves

자세히 보기...
Voltage
24V, 120V, 208-240V, 480V, all in 50-60Hz or DC

특징

  • Compact design
  • Coil windings are insulated to provide shock and vibration protectiion
  • Interchangeable housings
  • NEMA 1 rated

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents