LW4, LW5

LW4 and LW5 are self-contained units intended for liquid level monitoring sand control at the sight glass connection of vessels, maintaining a permanent visibility of the liquid level versus other liquid level sensors.

자세히 보기...
Supply
24V AC 50/60hz
CE marking
Under low voltage
Directive
EMC directive

특징

  • LW4 for liquid OC2m HFC, HFO/HFO Blends refrigerants and oil (MWP: 60 har)
  • LW5 for liquic CO2 and oil(MWO: 130 bar)
  • Alarm, status and 3 zone indication by Led's
  • Dul monitoring and protection
  • 24 V output signal for critical liquid levels

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents