LCL Take-Apart De-Superheating Expansion Valves

The LCL Take-Apart series is a desuperheating (Liquid Injection) valve used in conjunction with hot gas bypass to prevent excessive suction line superheat. LCL valves can be used for inter-stage cooling in compound systems.

자세히 보기...
Maximum Working Pressure
450 psig

특징

  • LCL Take-Apart Series Stainless steel power element eliminates corrosion and prevents valve failure
  • Take-Apart construction for easy field service

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents