LA Series De-Superheating Expansion Valves

The LA(E) series is a desuperheating (Liquid Injection) valve used in conjunction with hot gas bypass to prevent excessive suction line superheat. LA(E) valves can be used for inter-stage cooling in compound systems.

자세히 보기...
Maximum Working Pressure
500 psig

특징

  • Stainless steel power element eliminates corrosion and prevents valve failure
  • May operate at superheat settings in excess of -6.67°C allowing the valve to perform in desuperheating applications

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents