EXM / EXL Electronic Control Valves

For OEM use, stepper motor driven

자세히 보기...
Resolution
500 pulses (half steps) or 250 full steps
Reliability
225 millions pulses at continuous 40 bar differential pressure
High MOPD
40 bar in normal flow direction

특징

  • Unipolar stepper motor
  • B-Flow (same perforamnce in both flow directions in term of capacity)
  • Removable coils in two versions: 12VDC/24VDC
  • Continous modulation of mass flow, no stress (liquid hammering) in the refrigeration circuit
  • Linear flow

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents