EX4-EX8 Electronic Control Valves

The EX4-EX8 are stepper motor driven valves that are optimized for the control of liquid or gaseous mass flow in refrigeration systems.. Multifunction capability as expansion valve, hot gas bypass, suction gas throttling, head pressure, liquid line actuator and other applications systems..

자세히 보기...
CE Marking
EX4/EX5 not required, EX6-EX8 required Cat I, Module A
MOPD
EX4-EX6 580 psid, EX7 507 psid, EX8 435 psid
MWP
EX4-EX7 870 psig, EX8: 650 psig
Ambient Temperature
-40°F to +130°F
Humidity
5 to 95% R.H.

특징

  • Fully hermetic design
  • Fast full stroke time
  • Applicable to all common refrigerants (HCFC, HFC), for subcritical CO2 applications
  • High resolution and excellent repeatability
  • Bi-flow versions for heat pump applications

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents