EK(Z) Series Liquid Line Filter Driers

The EK Liquid Line filter drier is a premium compacted bead filter drier with a 20 micron outlet pad for maximum filtration. EKZ is OEM R410A model with 20 micron filtration for maximum protection.

자세히 보기...
Desiccant
Blend optimized for high water capacity and acid capacity
Filtration
20 microns
Maximum Working Pressure
680 psig
UL/CUL File Number
SA3124

특징

  • Filtration first for more effective use of surface area of desiccant
  • High moisture and acid removal capacity
  • Solid copper connections
  • Corrosion resistant epoxy powder paint finish
  • Copeland™ brand products approved for POE oils

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents