DX3 Stepper-Motor Driven Electronic Expansion Valve

The Emerson DX3 is an electronically operated expansion device that provides precise control of refrigerant flow and system superheat.

자세히 보기...
Maximum working pressure (MWP)
680 psig
Maximum operating pressure differential (MOPD)
500 psig (normal & reverse)
Protection Level
IP65 / IP67
Seat leakage
16 ml/min
Certification
CE

특징

  • Unipolar stepper motor driven with 500 steps
  • Bi-flow capability with same capacity and MOPD in both normal & reverse direction
  • Long lifetime, high reliability: 250k cycles' reliability test
  • Broad capacity displacement: 8/10/12.5/15/20/25 Tons @R22 application
  • Compatible with R22, R410A, R407C, R134a, R32
  • Take-apart valve body

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents