CPHE Mechanical Pressure Regulators

Hot Gas Bypass Regulators

자세히 보기...
Adjustment Range
-0.4…5 bar
Max. Allowable Pressure PS
35 bar
Medium Temperature Range TS
-40°C…120°C
Ambient Temperature Range
-40°C…50°C
Transport Temperature Range
-40°C…70°C

특징

  • High -quality materials and processes for high reliability and long lifetime
  • Superior partial load performance due to double seat orifice design
  • Modular design for economical logistics and easy assembly and servicing
  • External equalization

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents