APD Series Pulsation Dampener/Muffler

The APD series is designed to reduce noise and vibration on the compressor discharge lines.

자세히 보기...
Maximum Working Pressure
680 psig
Operating Range
-40°C to +121.11°C
UL/CUL File Number
SA5760

특징

  • Compact size
  • Full flow fittings
  • Solid copper connections
  • Corrosion resistant epoxy powder paint finish
  • Rugged steel shells for vibration resistance

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents