ACP(E) Automatic Expansion Valves

The ACP is designed for small cooling units where the heat load is reasonably constant.

자세히 보기...
Maximum Working Pressure
500 psig

특징

  • Stainless steel power element eliminates corrosion and prevents valve failure
  • May operate at superheat settings in excess of -6.67°C allowing the valve to perform in desuperheating applications

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents