50RB Series Refrigeration Solenoid Valves

The 50RB is a direct-acting, 2-way, normally closed valve. 50RB valves are used for liquid or discharge gas refrigerant service.

자세히 보기...
Seat Material
PTFE
Lead Length
30”
Maximum Fluid Temperature
121.11°C
Maximum Working Pressure
500 psig
MOPD
300 psig

특징

  • Long-life molded coils
  • Extended ends for easy installation (standard)
  • Screw-on coil
  • 100 mesh inlet screen standard

문서 및 도면

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents